??
CAD model selection
MCI04919MW
HELP_VARIABLE
Company
M&R Spring
Description
Compression Springs - Standard - MC
Bill of material
MCI04919MW
Stock Number
MCI04919MW
Level of Detail
Material Selection
Outside Diameter
0.360
u
Inch
Wire Diameter
0.049
u
Inch
Free Length
2.750
u
Inch
Load at L1
17.69 lbs.
Length at L1
1.485
u
Inch
Approx. Solid Ht
1.063
u
Inch
Spring Rate
13.98 lbs/in
Model Number
MCI04919
u
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension