??
CAD model selection
T-0.008-0.032-0.024-1-1BeCu
HELP_VARIABLE
Company
M&R Spring
Description
Torsion Springs - Custom - MC
Bill of material
T-0.008-0.032-0.024-1-1BeCu
Stock Number
T-0.008-0.032-0.024-1-1BeCu
Model Type
Custom Torsion Spring
Level of Detail
Material Selection
Wire Diameter
Inch
Inside Diameter
Inch
Outside Diameter
0.048 Inch
Active Coils
Axial Space
0.024 Inch
Degrees Deflection #1
DEG
Degrees Deflection #2
DEG
Torque at DD1
0.0002 in-lbs
Torque at DD2
0.0002 in-lbs
% of tensile 1 in Bending
3
% of tensile 2 in Bending
3
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension