??
CAD model selection
C0.008-0.032-0.035-1.5-C-0.023-0.023BeCu
HELP_VARIABLE
Stock Number
C0.008-0.032-0.035-1.5-C-0.023-0.023BeCu
Model Type
Custom Compression Spring
Level of Detail
Material Selection
Wire Diameter
Inch
Outside Diameter
Inch
Active Coils
Free Length
Inch
Type of Ends
Compressed Length #1
Compressed Length #2
Inch
Inside Diameter
0.016 Inch
Total Coils
4
Spring Index
3.0
Pitch
0.018 Inch
Spring Rate
172.84
Solid Height
0.036 Inch
Load at Solid Height
0.173
% of Tensile at Solid Height
18.12
Load at Length 1
2.074
Load at Length 2
2.074
% of tensile 1
Please contact Murphy & Read for Tensile values
% of tensile 2
Please contact Murphy & Read for Tensile values
% of Total Travel 1
Please contact Murphy & Read for Travel values
% of Total Travel 2
Please contact Murphy & Read for Travel values
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension